IESNA:LM-63-2002
[TEST]P951077
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25468
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3502.1 3766.1 4049.7 4334.6 4553 4686.7 4768 4813.7 4864.1 4922.5
4997.8 5099.9 5237.6 5400.3 5597.8 5930.4 6433 7099.6 7922.7 8952
10301.3 11850.1 13499 14998.7 15905.1 15444.9 14523.6 13289.3 11806.4 10039.2
7803.7 5575.6 3649.2 2121.3 933.3 288.9 0
3502.1 3780.4 4099.5 4415.8 4648.9 4790.7 4857.7 4874.3 4885.2 4894.8
4910.4 4943.8 5004.8 5081.4 5207.5 5471.3 5933.8 6604.2 7477.7 8519.2
9766.6 11202.6 12859.3 14650.4 16446.2 16923.2 15911.2 14609 13241.7 11686.4
9508.5 7167 4988.1 3036.6 1419.1 452.2 0
3502.1 3794.8 4149.5 4496.8 4744.9 4894.6 4947.4 4934.9 4906.4 4867.2
4823.1 4787.5 4772 4762.6 4817.4 5012.3 5434.5 6108.9 7032.6 8086.2
9232 10555.3 12219.6 14301.9 16987.3 18401.6 17298.7 15928.6 14677.2 13333.7
11213.3 8758.5 6326.8 3952 1904.9 615.5 0
3502.1 3815.1 4199 4569.8 4830.5 4972 4995.9 4935.8 4842.6 4734.9
4622.3 4521.5 4444.6 4392.2 4431.5 4661.5 5173.7 5958.6 6966.4 8072.8
9234.3 10489.8 11964.4 13790 16351.7 18330 17573.2 16057.4 14734.8 13375.1
11366.4 8977.6 6599.1 4256.1 2163.6 759.8 0
3502.1 3835.3 4248.6 4642.7 4916.1 5049.1 5044.5 4936.6 4778.7 4602.7
4421.5 4255.7 4117.3 4021.9 4045.7 4310.8 4912.8 5808.4 6900 8059.3
9236.5 10424.2 11709.2 13278.3 15716 18258.2 17847.7 16186 14792.4 13416.3
11519.5 9196.6 6871.4 4560.4 2422.3 904.1 0
3502.1 3847.4 4275.5 4686.7 4967.9 5086.7 5045.9 4882.2 4658.6 4426
4206.9 4017.8 3869.5 3789 3883.9 4300.3 5096.9 6209.9 7543.3 8987.4
10432.6 11852.9 13299.3 14883.8 17235.4 19650 19616.4 18028.9 16440.5 14705.7
12522.7 9959.3 7447.3 4956.8 2748 1067 0
3502.1 3859.5 4302.3 4730.6 5019.5 5124.4 5047.2 4827.8 4538.4 4249.2
3992.3 3780 3621.7 3556.1 3722.2 4289.8 5281.1 6611.5 8186.7 9915.2
11628.6 13281.5 14889.2 16489.3 18754.8 21042 21385.3 19871.8 18088.5 15995.2
13525.8 10721.9 8023 5353.2 3073.7 1229.9 0
3502.1 3865.6 4318.6 4754.4 5042.7 5137 5033.8 4777.9 4451 4139.9
3877.3 3666.8 3516.7 3473.7 3703 4377.7 5494.7 7000.1 8825.3 10850.1
12862.6 14808.4 16709.4 18551 20962.2 23142.1 23421.8 21917 19848.5 17313.3
14453.8 11380 8368.7 5497.4 3155.5 1236.9 0
3502.1 3871.6 4335 4778.1 5065.6 5149.6 5020.3 4727.9 4363.5 4030.5
3762.5 3553.8 3411.8 3391.2 3683.8 4465.6 5708.4 7388.7 9464.1 11784.9
14096.7 16335.2 18529.7 20612.6 23169.6 25242.2 25458.1 23962.2 21608.4 18631.4
15381.7 12038.2 8714.2 5641.5 3237.3 1243.7 0
3502.1 3868.9 4347.4 4789.5 5074.4 5151 5004.5 4692.7 4309.7 3971.1
3706.3 3500.7 3362.3 3355.6 3680.8 4511.3 5814.8 7616.9 9851.8 12333.8
14842.8 17229.5 19593.3 21931.6 24595.1 26559.8 26580 24841 22096.9 18680.8
15133.1 11610.9 8026.8 5101.2 2804.6 1044.2 0
3502.1 3871.6 4335 4778.1 5065.6 5149.6 5020.3 4727.9 4363.5 4030.5
3762.5 3553.8 3411.8 3391.2 3683.8 4465.6 5708.4 7388.7 9464.1 11784.9
14096.7 16335.2 18529.7 20612.6 23169.6 25242.2 25458.1 23962.2 21608.4 18631.4
15381.7 12038.2 8714.2 5641.5 3237.3 1243.7 0
3502.1 3865.6 4318.6 4754.4 5042.7 5137 5033.8 4777.9 4451 4139.9
3877.3 3666.8 3516.7 3473.7 3703 4377.7 5494.7 7000.1 8825.3 10850.1
12862.6 14808.4 16709.4 18551 20962.2 23142.1 23421.8 21917 19848.5 17313.3
14453.8 11380 8368.7 5497.4 3155.5 1236.9 0
3502.1 3859.5 4302.3 4730.6 5019.5 5124.4 5047.2 4827.8 4538.4 4249.2
3992.3 3780 3621.7 3556.1 3722.2 4289.8 5281.1 6611.5 8186.7 9915.2
11628.6 13281.5 14889.2 16489.3 18754.8 21042 21385.3 19871.8 18088.5 15995.2
13525.8 10721.9 8023 5353.2 3073.7 1229.9 0
3502.1 3847.4 4275.5 4686.7 4967.9 5086.7 5045.9 4882.2 4658.6 4426
4206.9 4017.8 3869.5 3789 3883.9 4300.3 5096.9 6209.9 7543.3 8987.4
10432.6 11852.9 13299.3 14883.8 17235.4 19650 19616.4 18028.9 16440.5 14705.7
12522.7 9959.3 7447.3 4956.8 2748 1067 0
3502.1 3835.3 4248.6 4642.7 4916.1 5049.1 5044.5 4936.6 4778.7 4602.7
4421.5 4255.7 4117.3 4021.9 4045.7 4310.8 4912.8 5808.4 6900 8059.3
9236.5 10424.2 11709.2 13278.3 15716 18258.2 17847.7 16186 14792.4 13416.3
11519.5 9196.6 6871.4 4560.4 2422.3 904.1 0
3502.1 3815.1 4199 4569.8 4830.5 4972 4995.9 4935.8 4842.6 4734.9
4622.3 4521.5 4444.6 4392.2 4431.5 4661.5 5173.7 5958.6 6966.4 8072.8
9234.3 10489.8 11964.4 13790 16351.7 18330 17573.2 16057.4 14734.8 13375.1
11366.4 8977.6 6599.1 4256.1 2163.6 759.8 0
3502.1 3794.8 4149.5 4496.8 4744.9 4894.6 4947.4 4934.9 4906.4 4867.2
4823.1 4787.5 4772 4762.6 4817.4 5012.3 5434.5 6108.9 7032.6 8086.2
9232 10555.3 12219.6 14301.9 16987.3 18401.6 17298.7 15928.6 14677.2 13333.7
11213.3 8758.5 6326.8 3952 1904.9 615.5 0
3502.1 3780.4 4099.5 4415.8 4648.9 4790.7 4857.7 4874.3 4885.2 4894.8
4910.4 4943.8 5004.8 5081.4 5207.5 5471.3 5933.8 6604.2 7477.7 8519.2
9766.6 11202.6 12859.3 14650.4 16446.2 16923.2 15911.2 14609 13241.7 11686.4
9508.5 7167 4988.1 3036.6 1419.1 452.2 0
3502.1 3766.1 4049.7 4334.6 4553 4686.7 4768 4813.7 4864.1 4922.5
4997.8 5099.9 5237.6 5400.3 5597.8 5930.4 6433 7099.6 7922.7 8952
10301.3 11850.1 13499 14998.7 15905.1 15444.9 14523.6 13289.3 11806.4 10039.2
7803.7 5575.6 3649.2 2121.3 933.3 288.9 0
3502.1 3737.2 3985.9 4229.2 4419.8 4540.3 4615.4 4659 4703.3 4758.3
4836.8 4946.4 5089.3 5253.4 5457.2 5751.1 6171.8 6722.5 7414 8236.2
9222 10257.6 11175.7 11826.4 11989 11304.3 10335.5 9182.7 7924.7 6560.9
4997.6 3497.9 2253.6 1304.3 586.7 192.2 0
3502.1 3708.4 3922 4124 4286.6 4394.1 4462.9 4504.3 4542.5 4593.9
4675.9 4792.8 4941.1 5106.6 5316.5 5571.9 5910.5 6345.4 6905.4 7520.2
8142.6 8665.1 8852.6 8654.1 8072.8 7163.8 6147.4 5076 4043 3082.8
2191.5 1420.2 858 487.5 240.3 95.4 0
3502.1 3677.6 3858.3 4026.7 4158 4248.4 4304.9 4331.9 4353 4381.5
4433.1 4513.7 4618.1 4727.1 4851.3 4990.4 5167 5398 5701.9 6025.8
6326.3 6521.4 6478.4 6175.8 5612.6 4851 4074 3312.9 2608.4 1994.1
1447.3 980.7 631.9 388.6 207.8 86.1 0
3502.1 3646.9 3794.8 3929.4 4029.5 4102.8 4146.8 4159.5 4163.5 4168.9
4190.1 4234.5 4295.2 4347.6 4386.1 4408.9 4423.3 4450.6 4498.5 4531.5
4510 4377.6 4104.1 3697.6 3152.4 2538.3 2000.7 1549.7 1173.9 905.5
703.1 541.3 405.8 290 175.4 76.9 0
3502.1 3616 3730.7 3834.7 3914.5 3967 3990.6 3978.1 3943.7 3901.5
3859.8 3832 3818.9 3802.8 3772.5 3720.4 3648.8 3574.9 3506.2 3449.5
3387.7 3283.3 3110.2 2866.2 2549.3 2170 1828.8 1500.9 1187.8 947.5
741.3 567.2 416.6 291.9 174.4 75.9 0
3502.1 3585.1 3666.7 3739.9 3799.3 3831.3 3834.3 3796.6 3723.8 3634
3529.6 3429.5 3342.4 3257.8 3159.1 3032 2874.5 2699.5 2514.1 2367.6
2265.5 2189.1 2116.3 2034.6 1946.2 1801.8 1657 1452 1201.7 989.7
779.4 593.3 427.3 294 173.4 75 0
3502.1 3555.6 3606.9 3656.5 3700.7 3719.6 3705 3641.2 3531.1 3402
3257.8 3125.9 3015.7 2920.7 2827.3 2717.4 2586.2 2441.5 2287.8 2166.1
2085.4 2032.2 1993.6 1947.9 1878 1756.5 1635.6 1464 1257 1068.2
867.3 678.6 499.6 347.3 212.3 90.8 0
3502.1 3526 3547.1 3573 3601.8 3608 3575.7 3485.7 3338.4 3169.9
2986 2822.4 2689 2583.5 2495.5 2402.8 2298 2183.5 2061.5 1964.7
1905.3 1875.3 1870.9 1861.2 1809.9 1711.4 1614.2 1475.8 1312.3 1146.6
955.2 764 571.8 400.5 251.3 106.8 0
3502.1 3497.4 3490.6 3496 3506.8 3508.1 3465.1 3355.6 3186.9 2997.5
2809.3 2661.5 2554 2474.7 2404.8 2323.5 2226.1 2117.2 1994.3 1878
1791.4 1744.3 1749 1753.7 1738.9 1702.7 1615.3 1472.9 1312.3 1159.7
1015.9 864.1 691.4 502.6 327.2 138.4 0
3502.1 3465.5 3434.9 3423.9 3429.2 3436 3407.3 3320 3177.5 3015.9
2859 2722 2601.4 2495.8 2396.1 2291.5 2177 2055.4 1934.5 1826.6
1731.5 1660.7 1623.1 1600.5 1579.3 1554.6 1502.4 1409.4 1291.4 1160
1010.8 861.4 691 508.2 334.6 147.8 0
3502.1 3439.7 3386.2 3359.1 3361 3380 3380.6 3329.8 3223.2 3083.5
2937 2797.2 2661.1 2531.1 2405.8 2280.8 2152.7 2023.2 1903 1800.2
1708.2 1637.6 1586.5 1547.3 1510.4 1468.3 1410.8 1333.1 1237.1 1122.8
982.2 838.4 671.8 498.8 324.5 143.8 0
3502.1 3414 3337.4 3294.4 3292.7 3324.4 3354 3339.5 3268.9 3151.1
3014.9 2872.5 2721 2566.5 2415.6 2270 2128.4 1990.9 1871.7 1773.9
1684.9 1614.6 1550.1 1494.1 1441.3 1382.1 1319 1256.8 1182.9 1085.6
953.5 815.4 652.4 489.4 314.5 139.8 0
3502.1 3390.8 3296.6 3240.7 3238.9 3288.7 3358.8 3398.1 3370.6 3267.2
3119.3 2958.3 2792.2 2623.3 2459 2301.2 2150.8 2009.2 1887 1788.4
1707.5 1648.6 1598.4 1546 1486.8 1411 1330.1 1253.3 1170.8 1067.8
936.5 798.2 638.1 479.2 303 137.6 0
3502.1 3367.7 3255.9 3186.9 3185.2 3253.2 3363.7 3456.6 3472.5 3383.5
3223.9 3044.1 2863.5 2680.3 2502.2 2332.2 2173.3 2027.6 1902.6 1802.8
1730.2 1682.5 1646.5 1597.8 1532.3 1439.9 1341.2 1249.8 1158.7 1050.2
919.5 781 623.5 469 291.6 135.5 0
3502.1 3347.4 3219.9 3141.6 3136.4 3214.8 3353.7 3487.8 3537.7 3468.3
3307.3 3111 2919 2733.5 2554.9 2384.8 2224.1 2075.7 1948.3 1847.5
1772.4 1721.2 1688.1 1646.8 1588.4 1505.4 1411.3 1314.6 1215.6 1095.1
952.8 808.2 646.1 467.1 281.9 135.1 0
3502.1 3327.1 3183.8 3096.2 3087.5 3176.6 3343.8 3518.9 3602.9 3553.1
3390.8 3177.9 2974.6 2786.9 2607.7 2437.5 2274.9 2124 1994 1892.1
1814.5 1759.8 1729.8 1695.7 1644.6 1571 1481.6 1379.5 1272.6 1139.9
986.1 835.2 668.6 465.2 272.1 134.7 0
3502.1 3306.7 3151.2 3056.2 3042.5 3130 3303.3 3486.2 3587.8 3562.3
3422 3212.6 3002.8 2818.2 2645.4 2484 2328.4 2181.7 2053.9 1951.3
1867.4 1809.1 1773.1 1738.4 1688 1617.3 1525.9 1421.5 1308.9 1172.6
1015.8 860.7 690.1 457.7 251.3 118.8 0
3502.1 3286.4 3118.4 3016.3 2997.5 3083.5 3262.9 3453.7 3572.6 3571.3
3453 3247.4 3031.1 2849.6 2683 2530.5 2382 2239.5 2113.9 2010.4
1920.4 1858.5 1816.2 1781.3 1731.5 1663.7 1570.3 1463.5 1345.2 1205.4
1045.5 886.3 711.6 450.2 230.5 102.8 0
3502.1 3270.7 3093.3 2986.3 2961.7 3037.8 3197.8 3367.6 3474.1 3477.2
3375.9 3192.4 2989.3 2811.2 2655.6 2517.8 2385.1 2255 2136 2035.9
1953.1 1897.4 1857.3 1822.8 1773.2 1701.8 1603.9 1492.5 1371.4 1231.1
1068.9 910.9 730.2 490 267.7 118.4 0
3502.1 3254.8 3068 2956.5 2925.8 2992.1 3132.8 3281.4 3375.7 3383.1
3298.9 3137.6 2947.3 2772.6 2628.3 2505.2 2388 2270.4 2158.2 2061.5
1985.9 1936.2 1898.6 1864.2 1814.9 1740 1637.5 1521.5 1397.6 1256.8
1092.3 935.3 748.8 529.7 305.1 134.1 0
3502.1 3242 3050.4 2935.5 2902.4 2961.8 3086.8 3213.7 3292.7 3297.7
3222.8 3078.6 2905.1 2738.9 2597.1 2476.6 2363.7 2249.9 2139.7 2048.6
1985.1 1943.2 1908.3 1874 1825.6 1750.4 1648.1 1531.9 1407.5 1268.6
1104.6 946.9 764.1 555.8 337.3 147.2 0
3502.1 3229.3 3032.8 2914.5 2878.8 2931.6 3040.9 3145.9 3209.8 3212.1
3147 3019.6 2862.7 2705.2 2566.1 2447.8 2339.4 2229.4 2121.3 2035.7
1984.6 1950.2 1917.9 1883.8 1836.4 1760.7 1658.6 1542.1 1417.5 1280.4
1117 958.4 779.4 581.9 369.6 160.2 0
3502.1 3219.3 3020.3 2900.2 2865.2 2916.4 3019.8 3114.8 3169.9 3170
3110.5 2995.2 2850.2 2697 2553.6 2425.1 2306.3 2188.5 2074.4 1994
1951.3 1923 1894.3 1859.9 1813 1739.6 1638.3 1523.4 1402.3 1267.8
1110.8 949.8 775.7 580.3 366.9 157 0
3502.1 3209.4 3007.8 2885.9 2851.6 2901.4 2998.8 3083.5 3129.8 3127.8
3074.1 2970.6 2837.5 2688.8 2541.2 2402.5 2273.5 2147.5 2027.6 1952.3
1917.9 1895.9 1870.6 1836 1789.7 1718.5 1618 1504.8 1387.1 1255.2
1104.6 941 772 578.5 364.2 153.5 0
3502.1 3200.2 2998.3 2877.3 2844.4 2895.2 2990.7 3073.2 3117.1 3113.7
3060.7 2964.5 2837.5 2689.8 2538.5 2390.6 2251.2 2115.1 1989.6 1917.1
1885.4 1866.7 1845.1 1810.7 1763.7 1691.1 1591.4 1480.1 1363.5 1232.6
1085.7 921.9 746.4 556.9 347.3 144.9 0
3502.1 3191 2988.7 2868.8 2837.1 2889 2982.7 3062.9 3104.3 3099.6
3047.6 2958.5 2837.5 2691.1 2535.8 2378.6 2229.2 2082.7 1951.5 1882.1
1852.9 1837.7 1819.6 1785.3 1737.6 1663.7 1564.9 1455.4 1339.8 1210.1
1066.7 902.8 720.6 535.1 330.3 136 0
3502.1 3179.5 2979.3 2862.4 2834.2 2887.9 2982 3061.3 3100.3 3093.5
3039.8 2956.5 2839.6 2693.1 2534.5 2371.9 2216 2061.5 1927.1 1858.5
1830.3 1816.9 1800.8 1765.8 1717.4 1639.5 1544.1 1436.6 1318.3 1189.3
1046.9 886.9 690.7 516 313.1 127.7 0
3502.1 3191 2988.7 2868.8 2837.1 2889 2982.7 3062.9 3104.3 3099.6
3047.6 2958.5 2837.5 2691.1 2535.8 2378.6 2229.2 2082.7 1951.5 1882.1
1852.9 1837.7 1819.6 1785.3 1737.6 1663.7 1564.9 1455.4 1339.8 1210.1
1066.7 902.8 720.6 535.1 330.3 136 0
3502.1 3200.2 2998.3 2877.3 2844.4 2895.2 2990.7 3073.2 3117.1 3113.7
3060.7 2964.5 2837.5 2689.8 2538.5 2390.6 2251.2 2115.1 1989.6 1917.1
1885.4 1866.7 1845.1 1810.7 1763.7 1691.1 1591.4 1480.1 1363.5 1232.6
1085.7 921.9 746.4 556.9 347.3 144.9 0
3502.1 3209.4 3007.8 2885.9 2851.6 2901.4 2998.8 3083.5 3129.8 3127.8
3074.1 2970.6 2837.5 2688.8 2541.2 2402.5 2273.5 2147.5 2027.6 1952.3
1917.9 1895.9 1870.6 1836 1789.7 1718.5 1618 1504.8 1387.1 1255.2
1104.6 941 772 578.5 364.2 153.5 0
3502.1 3219.3 3020.3 2900.2 2865.2 2916.4 3019.8 3114.8 3169.9 3170
3110.5 2995.2 2850.2 2697 2553.6 2425.1 2306.3 2188.5 2074.4 1994
1951.3 1923 1894.3 1859.9 1813 1739.6 1638.3 1523.4 1402.3 1267.8
1110.8 949.8 775.7 580.3 366.9 157 0
3502.1 3229.3 3032.8 2914.5 2878.8 2931.6 3040.9 3145.9 3209.8 3212.1
3147 3019.6 2862.7 2705.2 2566.1 2447.8 2339.4 2229.4 2121.3 2035.7
1984.6 1950.2 1917.9 1883.8 1836.4 1760.7 1658.6 1542.1 1417.5 1280.4
1117 958.4 779.4 581.9 369.6 160.2 0
3502.1 3242 3050.4 2935.5 2902.4 2961.8 3086.8 3213.7 3292.7 3297.7
3222.8 3078.6 2905.1 2738.9 2597.1 2476.6 2363.7 2249.9 2139.7 2048.6
1985.1 1943.2 1908.3 1874 1825.6 1750.4 1648.1 1531.9 1407.5 1268.6
1104.6 946.9 764.1 555.8 337.3 147.2 0
3502.1 3254.8 3068 2956.5 2925.8 2992.1 3132.8 3281.4 3375.7 3383.1
3298.9 3137.6 2947.3 2772.6 2628.3 2505.2 2388 2270.4 2158.2 2061.5
1985.9 1936.2 1898.6 1864.2 1814.9 1740 1637.5 1521.5 1397.6 1256.8
1092.3 935.3 748.8 529.7 305.1 134.1 0
3502.1 3270.7 3093.3 2986.3 2961.7 3037.8 3197.8 3367.6 3474.1 3477.2
3375.9 3192.4 2989.3 2811.2 2655.6 2517.8 2385.1 2255 2136 2035.9
1953.1 1897.4 1857.3 1822.8 1773.2 1701.8 1603.9 1492.5 1371.4 1231.1
1068.9 910.9 730.2 490 267.7 118.4 0
3502.1 3286.4 3118.4 3016.3 2997.5 3083.5 3262.9 3453.7 3572.6 3571.3
3453 3247.4 3031.1 2849.6 2683 2530.5 2382 2239.5 2113.9 2010.4
1920.4 1858.5 1816.2 1781.3 1731.5 1663.7 1570.3 1463.5 1345.2 1205.4
1045.5 886.3 711.6 450.2 230.5 102.8 0
3502.1 3306.7 3151.2 3056.2 3042.5 3130 3303.3 3486.2 3587.8 3562.3
3422 3212.6 3002.8 2818.2 2645.4 2484 2328.4 2181.7 2053.9 1951.3
1867.4 1809.1 1773.1 1738.4 1688 1617.3 1525.9 1421.5 1308.9 1172.6
1015.8 860.7 690.1 457.7 251.3 118.8 0
3502.1 3327.1 3183.8 3096.2 3087.5 3176.6 3343.8 3518.9 3602.9 3553.1
3390.8 3177.9 2974.6 2786.9 2607.7 2437.5 2274.9 2124 1994 1892.1
1814.5 1759.8 1729.8 1695.7 1644.6 1571 1481.6 1379.5 1272.6 1139.9
986.1 835.2 668.6 465.2 272.1 134.7 0
3502.1 3347.4 3219.9 3141.6 3136.4 3214.8 3353.7 3487.8 3537.7 3468.3
3307.3 3111 2919 2733.5 2554.9 2384.8 2224.1 2075.7 1948.3 1847.5
1772.4 1721.2 1688.1 1646.8 1588.4 1505.4 1411.3 1314.6 1215.6 1095.1
952.8 808.2 646.1 467.1 281.9 135.1 0
3502.1 3367.7 3255.9 3186.9 3185.2 3253.2 3363.7 3456.6 3472.5 3383.5
3223.9 3044.1 2863.5 2680.3 2502.2 2332.2 2173.3 2027.6 1902.6 1802.8
1730.2 1682.5 1646.5 1597.8 1532.3 1439.9 1341.2 1249.8 1158.7 1050.2
919.5 781 623.5 469 291.6 135.5 0
3502.1 3390.8 3296.6 3240.7 3238.9 3288.7 3358.8 3398.1 3370.6 3267.2
3119.3 2958.3 2792.2 2623.3 2459 2301.2 2150.8 2009.2 1887 1788.4
1707.5 1648.6 1598.4 1546 1486.8 1411 1330.1 1253.3 1170.8 1067.8
936.5 798.2 638.1 479.2 303 137.6 0
3502.1 3414 3337.4 3294.4 3292.7 3324.4 3354 3339.5 3268.9 3151.1
3014.9 2872.5 2721 2566.5 2415.6 2270 2128.4 1990.9 1871.7 1773.9
1684.9 1614.6 1550.1 1494.1 1441.3 1382.1 1319 1256.8 1182.9 1085.6
953.5 815.4 652.4 489.4 314.5 139.8 0
3502.1 3439.7 3386.2 3359.1 3361 3380 3380.6 3329.8 3223.2 3083.5
2937 2797.2 2661.1 2531.1 2405.8 2280.8 2152.7 2023.2 1903 1800.2
1708.2 1637.6 1586.5 1547.3 1510.4 1468.3 1410.8 1333.1 1237.1 1122.8
982.2 838.4 671.8 498.8 324.5 143.8 0
3502.1 3465.5 3434.9 3423.9 3429.2 3436 3407.3 3320 3177.5 3015.9
2859 2722 2601.4 2495.8 2396.1 2291.5 2177 2055.4 1934.5 1826.6
1731.5 1660.7 1623.1 1600.5 1579.3 1554.6 1502.4 1409.4 1291.4 1160
1010.8 861.4 691 508.2 334.6 147.8 0
3502.1 3497.4 3490.6 3496 3506.8 3508.1 3465.1 3355.6 3186.9 2997.5
2809.3 2661.5 2554 2474.7 2404.8 2323.5 2226.1 2117.2 1994.3 1878
1791.4 1744.3 1749 1753.7 1738.9 1702.7 1615.3 1472.9 1312.3 1159.7
1015.9 864.1 691.4 502.6 327.2 138.4 0
3502.1 3526 3547.1 3573 3601.8 3608 3575.7 3485.7 3338.4 3169.9
2986 2822.4 2689 2583.5 2495.5 2402.8 2298 2183.5 2061.5 1964.7
1905.3 1875.3 1870.9 1861.2 1809.9 1711.4 1614.2 1475.8 1312.3 1146.6
955.2 764 571.8 400.5 251.3 106.8 0
3502.1 3555.6 3606.9 3656.5 3700.7 3719.6 3705 3641.2 3531.1 3402
3257.8 3125.9 3015.7 2920.7 2827.3 2717.4 2586.2 2441.5 2287.8 2166.1
2085.4 2032.2 1993.6 1947.9 1878 1756.5 1635.6 1464 1257 1068.2
867.3 678.6 499.6 347.3 212.3 90.8 0
3502.1 3585.1 3666.7 3739.9 3799.3 3831.3 3834.3 3796.6 3723.8 3634
3529.6 3429.5 3342.4 3257.8 3159.1 3032 2874.5 2699.5 2514.1 2367.6
2265.5 2189.1 2116.3 2034.6 1946.2 1801.8 1657 1452 1201.7 989.7
779.4 593.3 427.3 294 173.4 75 0
3502.1 3616 3730.7 3834.7 3914.5 3967 3990.6 3978.1 3943.7 3901.5
3859.8 3832 3818.9 3802.8 3772.5 3720.4 3648.8 3574.9 3506.2 3449.5
3387.7 3283.3 3110.2 2866.2 2549.3 2170 1828.8 1500.9 1187.8 947.5
741.3 567.2 416.6 291.9 174.4 75.9 0
3502.1 3646.9 3794.8 3929.4 4029.5 4102.8 4146.8 4159.5 4163.5 4168.9
4190.1 4234.5 4295.2 4347.6 4386.1 4408.9 4423.3 4450.6 4498.5 4531.5
4510 4377.6 4104.1 3697.6 3152.4 2538.3 2000.7 1549.7 1173.9 905.5
703.1 541.3 405.8 290 175.4 76.9 0
3502.1 3677.6 3858.3 4026.7 4158 4248.4 4304.9 4331.9 4353 4381.5
4433.1 4513.7 4618.1 4727.1 4851.3 4990.4 5167 5398 5701.9 6025.8
6326.3 6521.4 6478.4 6175.8 5612.6 4851 4074 3312.9 2608.4 1994.1
1447.3 980.7 631.9 388.6 207.8 86.1 0
3502.1 3708.4 3922 4124 4286.6 4394.1 4462.9 4504.3 4542.5 4593.9
4675.9 4792.8 4941.1 5106.6 5316.5 5571.9 5910.5 6345.4 6905.4 7520.2
8142.6 8665.1 8852.6 8654.1 8072.8 7163.8 6147.4 5076 4043 3082.8
2191.5 1420.2 858 487.5 240.3 95.4 0
3502.1 3737.2 3985.9 4229.2 4419.8 4540.3 4615.4 4659 4703.3 4758.3
4836.8 4946.4 5089.3 5253.4 5457.2 5751.1 6171.8 6722.5 7414 8236.2
9222 10257.6 11175.7 11826.4 11989 11304.3 10335.5 9182.7 7924.7 6560.9
4997.6 3497.9 2253.6 1304.3 586.7 192.2 0
3502.1 3766.1 4049.7 4334.6 4553 4686.7 4768 4813.7 4864.1 4922.5
4997.8 5099.9 5237.6 5400.3 5597.8 5930.4 6433 7099.6 7922.7 8952
10301.3 11850.1 13499 14998.7 15905.1 15444.9 14523.6 13289.3 11806.4 10039.2
7803.7 5575.6 3649.2 2121.3 933.3 288.9 0
